Select a different country or region to see content for your location.
United States
07:44:51 GMT+0000 (Coordinated Universal Time)



230/530-BEA-XL-MB1-C4
Spherical Roller Bearing
Spherical roller bearing 230..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer
Remanufacturable


Main Dimensions & Performance Data
d | 530 mm | Bore diameter |
D | 780 mm | Outside diameter |
B | 185 mm | Width |
Cr | 5.600.000 N | Basic dynamic load rating, radial |
C0r | 10.100.000 N | Basic static load rating, radial |
Cur | 860.000 N | Fatigue load limit, radial |
nG | 820 1/min | Limiting speed |
nϑr | 475 1/min | Reference speed |
≈m | 304,5 kg | Weight |
Mounting dimensions
da min | 553 mm | Minimum diameter shaft shoulder |
Da max | 757 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 708 mm | Bore diameter outer ring |
ds | 12,5 mm | Diameter lubrication hole |
ns | 23,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,22 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,1 | Dynamic axial load factor |
Y2 | 4,62 | Dynamic axial load factor |
Y0 | 3,03 | Static axial load factor |
Downloads:
Your current product variant
Design | BEA | With lose center lip ring |
Bore type | Z | Cylindrical |
Cage | MB1 | Solid brass cage |
Radial internal clearance | C4 (Group 4) | Internal clearance larger than C3 |
Relubrication feature | Standard |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch