Select a different country or region to see content for your location.
United States
06:52:10 GMT+0000 (Coordinated Universal Time)


222SM100-TVPA
Spherical Roller Bearing
Spherical roller bearings 222SM, Split spherical roller bearings
Replaces
222SM100T
Preferred product
Product information

Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 200 mm | Outside diameter |
C | 53 mm | Width, outer ring |
Cr | 360.000 N | Basic dynamic load rating, radial |
C0r | 460.000 N | Basic static load rating, radial |
Cur | 40.500 N | Fatigue load limit, radial |
nG | 1.590 1/min | Limiting speed |
Fa max | 13.800 N | Maximum axial load |
≈m | 10,5 kg | Weight |
Mounting dimensions
Mi | 35 Nm | Tightening torque clamping screw |
Ma | 14 Nm | Tightening torque clamping screw |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
d1 | 100 mm | Bore diameter IR/WS |
B | 92 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,24 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,84 | Dynamic axial load factor |
Y2 | 4,23 | Dynamic axial load factor |
Y0 | 2,78 | Static axial load factor |
Additional information
22222K | Bearing designation | |
H322 | Adapter sleeve | |
SNV200 | Housing |