Select a different country or region to see content for your location.
United States
00:41:22 GMT+0000 (Coordinated Universal Time)



RNAO60X78X20-XL
Needle roller bearing
Needle roller bearings RNAO, without ribs
Preferred product



Main Dimensions & Performance Data
Fw | 60 mm | Under roller diameter |
D | 78 mm | Outside diameter |
C | 20 mm | Width, outer ring |
Cr | 49.500 N | Basic dynamic load rating, radial |
C0r | 85.000 N | Basic static load rating, radial |
Cur | 13.900 N | Fatigue load limit, radial |
nG | 7.700 1/min | Limiting speed |
nϑr | 4.650 1/min | Reference speed |
≈m | 255 g | Weight |
Mounting dimensions
Db | 60,8 mm | Shoulder diameter axial guidance NK/housing |
db | 67,2 mm | Shoulder diameter axial guidance NK/shaft |
Da | 68,8 mm | Shoulder diameter outer ring |
ra max | 1 mm | Maximum recess radius |
Dimensions
E | 68 mm | Raceway diameter outer ring |
rmin | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |