Select a different country or region to see content for your location.
United States
11:45:50 GMT+0000 (Coordinated Universal Time)



NKI55/35-XL
Needle roller bearing
Needle roller bearings NKI, light series
Replaces
NKI55/35
Preferred product


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 35 mm | Width |
Cr | 63.000 N | Basic dynamic load rating, radial |
C0r | 130.000 N | Basic static load rating, radial |
Cur | 23.900 N | Fatigue load limit, radial |
nG | 7.700 1/min | Limiting speed |
nϑr | 4.550 1/min | Reference speed |
≈m | 0,38 kg | Weight |
Dimensions
F | 60 mm | Raceway diameter inner ring |
rmin | 0,6 mm | Minimum chamfer dimension |
s | 2 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Cage | Standard | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Coating | Without |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products