Select a different country or region to see content for your location.
United States
07:09:29 GMT+0000 (Coordinated Universal Time)



NKI35/30-XL
Needle roller bearing
Needle roller bearings NKI, light series
Replaces
NKI35/30
Preferred product
Product information


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 50 mm | Outside diameter |
B | 30 mm | Width |
Cr | 44.000 N | Basic dynamic load rating, radial |
C0r | 79.000 N | Basic static load rating, radial |
Cur | 14.900 N | Fatigue load limit, radial |
nG | 11.400 1/min | Limiting speed |
nϑr | 6.200 1/min | Reference speed |
≈m | 0,191 kg | Weight |
Dimensions
F | 40 mm | Raceway diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
s | 1 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |