Select a different country or region to see content for your location.
United States
03:58:57 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 38 mm | Outside diameter |
B | 20 mm | Width |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 39.000 N | Basic static load rating, radial |
Cur | 7.000 N | Fatigue load limit, radial |
nG | 15.300 1/min | Limiting speed |
nϑr | 8.100 1/min | Reference speed |
≈m | 0,079 kg | Weight |
Dimensions
F | 29 mm | Raceway diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
s | 1 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Tolerance class | PN | Normal (PN) |
Lubrication hole | the aid of the bearing frequency calculator, you can determine this by inputting the geometrical data. | |
Coating | RR | Protected against corrosion by Corrotect special coating |
Lubricant | Without |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products