Select a different country or region to see content for your location.
United States
07:39:44 GMT+0000 (Coordinated Universal Time)


NAO12X24X13
Radial roller bearing
Radial roller bearing NAO
Replaces
NAO 12X24X13
Preferred product




Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
D | 24 mm | Outside diameter |
B | 13 mm | Width |
Cr | 8.900 N | Basic dynamic load rating, radial |
C0r | 11.800 N | Basic static load rating, radial |
Cur | 1.560 N | Fatigue load limit, radial |
nG | 23.600 1/min | Limiting speed |
nG Grease | 14.100 1/min | Limiting speed for grease lubrication |
nϑr | 15.000 1/min | Reference speed |
≈m | 29,9 g | Weight |
Mounting dimensions
ra max | 0,3 mm | Maximum recess radius |
da | 15,7 mm | Mounting dimension |
db | 19,6 mm | Shoulder diameter axial guidance NK/shaft |
Da | 20,3 mm | Shoulder diameter outer ring |
Db | 16,4 mm | Shoulder diameter axial guidance NK/housing |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
E | 20 mm | Raceway diameter outer ring |
F | 16 mm | Raceway diameter inner ring |
s | 0,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch