Select a different country or region to see content for your location.
United States
18:08:07 GMT+0000 (Coordinated Universal Time)



NA4924-XL-C2
Radial roller bearing
Radial roller bearing NA..-XL
Frequently bought together


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 165 mm | Outside diameter |
B | 45 mm | Width |
Cr | 205.000 N | Basic dynamic load rating, radial |
C0r | 390.000 N | Basic static load rating, radial |
Cur | 65.000 N | Fatigue load limit, radial |
nG | 3.400 1/min | Limiting speed |
nG Grease | 2.040 1/min | Limiting speed for grease lubrication |
nϑr | 2.160 1/min | Reference speed |
≈m | 2,863 kg | Weight |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
F | 135 mm | Raceway diameter inner ring |
s | 2 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch