Select a different country or region to see content for your location.
United States
13:24:16 GMT+0000 (Coordinated Universal Time)



NA4900-XL
Radial roller bearing
Radial roller bearing NA..-XL
Replaces
NA4900
Preferred product


Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 22 mm | Outside diameter |
B | 13 mm | Width |
Cr | 9.600 N | Basic dynamic load rating, radial |
C0r | 9.200 N | Basic static load rating, radial |
Cur | 1.660 N | Fatigue load limit, radial |
nG | 24.600 1/min | Limiting speed |
nG Grease | 14.800 1/min | Limiting speed for grease lubrication |
nϑr | 16.400 1/min | Reference speed |
≈m | 23,85 g | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
F | 14 mm | Raceway diameter inner ring |
s | 0,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products