Select a different country or region to see content for your location.
United States
09:53:41 GMT+0000 (Coordinated Universal Time)


SCE65
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Preferred product
Product information
Hauptabmessungen und Leistungsdaten
Fw | 9,525 mm | Hüllkreis innen |
D | 14,288 mm | Außendurchmesser |
C | 7,938 mm | Breite |
Cr | 2.900 N | Dynamische Tragzahl, radial |
C0r | 2.700 N | Statische Tragzahl, radial |
nG | 25.000 1/min | Grenzdrehzahl |
≈m | 3 g | Weight |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 140 °C | Betriebstemperatur max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |