Select a different country or region to see content for your location.
United States
18:47:17 GMT+0000 (Coordinated Universal Time)


SCE248-L527/80
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Main Dimensions & Performance Data
Fw | 38,1 mm | Under roller diameter |
D | 47,625 mm | Outside diameter |
C | 12,7 mm | Width |
Cr | 18.600 N | Basic dynamic load rating, radial |
C0r | 26.000 N | Basic static load rating, radial |
nG | 6.700 1/min | Limiting speed |
≈m | 42,76 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |

