Select a different country or region to see content for your location.
United States
06:44:06 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 22,225 mm | Under roller diameter |
D | 28,575 mm | Outside diameter |
C | 14,288 mm | Width |
Cr | 11.200 N | Basic dynamic load rating, radial |
C0r | 15.800 N | Basic static load rating, radial |
Cur | 2.130 N | Fatigue load limit, radial |
nG | 6.800 1/min | Limiting speed |
nG Grease | 6.800 1/min | Limiting speed for grease lubrication |
≈m | 17,5 g | Weight |
Dimensions
rmin | 0,59 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | L271 | Grease (L271/standart specific) |
Lubrication hole | Without | |
Coating | Without | |
Sealing | P | Contact seal on one side |

