Select a different country or region to see content for your location.
United States
01:51:15 GMT+0000 (Coordinated Universal Time)


HN2820
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HN, full complement needle roller set
Replaces
HN 2820
Preferred product

Main Dimensions & Performance Data
Fw | 28 mm | Under roller diameter |
D | 35 mm | Outside diameter |
C | 20 mm | Width, outer ring |
Cr | 30.000 N | Basic dynamic load rating, radial |
C0r | 67.000 N | Basic static load rating, radial |
Cur | 9.100 N | Fatigue load limit, radial |
nG Grease | 3.950 1/min | Limiting speed for grease lubrication |
nϑr | 5.200 1/min | Reference speed |
≈m | 44,22 g | Weight |
Dimensions
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
IR20X28X20-XL | Suitable inner rings IR | |
LR22X28X20,5 | Suitable inner rings LR |
Downloads:
Your current product variant
Lubricant | L563 | Grease (L563/standart specific) |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch