Select a different country or region to see content for your location.
United States
06:53:10 GMT+0000 (Coordinated Universal Time)


HK2816
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK, to DIN 618/ISO 3245
Preferred product

Main Dimensions & Performance Data
Fw | 28 mm | Under roller diameter |
D | 35 mm | Outside diameter |
C | 16 mm | Width |
Cr | 16.400 N | Basic dynamic load rating, radial |
C0r | 26.500 N | Basic static load rating, radial |
Cur | 3.500 N | Fatigue load limit, radial |
nG | 9.200 1/min | Limiting speed |
nG Grease | 5.500 1/min | Limiting speed for grease lubrication |
nϑr | 6.800 1/min | Reference speed |
≈m | 28,48 g | Weight |
Dimensions
C1 | 16 mm | Width, outer ring |
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
SD28X35X4 | Sealing ring | |
G28X35X4 | Sealing ring 2 | |
IR22X28X17-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products