Select a different country or region to see content for your location.
United States
14:17:57 GMT+0000 (Coordinated Universal Time)


HK2016-2RS
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK..-2RS, lip seals on both sides, to DIN 618
Preferred product

Main Dimensions & Performance Data
Fw | 20 mm | Under roller diameter |
D | 26 mm | Outside diameter |
Cr | 8.600 N | Basic dynamic load rating, radial |
C0r | 12.100 N | Basic static load rating, radial |
Cur | 1.480 N | Fatigue load limit, radial |
nG | 7.600 1/min | Limiting speed |
nG Grease | 7.600 1/min | Limiting speed for grease lubrication |
≈m | 16,825 g | Weight |
Dimensions
C1 | 16 mm | Width, outer ring |
rmin | 0,8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
LR17X20X16,5 | Suitable inner rings LR | |
IR17X20X16-XL | Suitable inner rings IR |
Recently viewed products