Select a different country or region to see content for your location.
United States
02:19:54 GMT+0000 (Coordinated Universal Time)


HK0205-TV
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK, to DIN 618/ISO 3245

Main Dimensions & Performance Data
Fw | 2 mm | Under roller diameter |
D | 4,6 mm | Outside diameter |
C | 5 mm | Width |
Cr | 465 N | Basic dynamic load rating, radial |
C0r | 265 N | Basic static load rating, radial |
Cur | 45,5 N | Fatigue load limit, radial |
nG | 58.000 1/min | Limiting speed |
nG Grease | 34.500 1/min | Limiting speed for grease lubrication |
nϑr | 93.000 1/min | Reference speed |
≈m | 0,245 g | Weight |
Dimensions
C1 | 5 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting drawn cup | Englisch
Mounting of rolling bearings - Mounting of drawn cup needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products