Select a different country or region to see content for your location.
United States
16:39:18 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
Fw | 75 mm | Inner diameter of needle roller complement |
Ew | 83 mm | Outside diameter of needle roller complement |
Bc | 35 mm | Width |
Cr | 63.000 N | Basic dynamic load rating, radial |
C0r | 147.000 N | Basic static load rating, radial |
Cur | 20.300 N | Fatigue load limit, radial |
nG | 6.200 1/min | Limiting speed |
nϑr | 3.950 1/min | Reference speed |
≈m | 0,18 kg | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |