Select a different country or region to see content for your location.
United States
07:07:16 GMT+0000 (Coordinated Universal Time)


K22X30X15-TV
Needle roller cage assembly
Needle roller cage assembly K..-TV, single row
Preferred product


Main Dimensions & Performance Data
Fw | 22 mm | Inner diameter of needle roller complement |
Ew | 30 mm | Outside diameter of needle roller complement |
Bc | 15 mm | Width |
Cr | 20.100 N | Basic dynamic load rating, radial |
C0r | 23.400 N | Basic static load rating, radial |
Cur | 3.100 N | Fatigue load limit, radial |
nG | 18.800 1/min | Limiting speed |
nϑr | 10.200 1/min | Reference speed |
≈m | 18,2 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products