Select a different country or region to see content for your location.
United States
10:32:58 GMT+0000 (Coordinated Universal Time)


K20X26X20
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product


Main Dimensions & Performance Data
Fw | 20 mm | Inner diameter of needle roller complement |
Ew | 26 mm | Outside diameter of needle roller complement |
Bc | 20 mm | Width |
Cr | 21.100 N | Basic dynamic load rating, radial |
C0r | 29.000 N | Basic static load rating, radial |
Cur | 3.950 N | Fatigue load limit, radial |
nG | 20.900 1/min | Limiting speed |
nϑr | 11.400 1/min | Reference speed |
≈m | 18,7 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |