Select a different country or region to see content for your location.
United States
09:02:44 GMT+0000 (Coordinated Universal Time)


LR20X25X16,5
Inner ring
Inner ring LR, cylindrical
Replaces
LR 20X25X16, 5
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
F | 25 mm | Raceway diameter inner ring |
B | 16,5 mm | Width |
rmin | 0,3 mm | Minimum chamfer dimension |
30 ° | Chamfer angle | |
≈m | 22,3 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

