Select a different country or region to see content for your location.
United States
21:24:37 GMT+0000 (Coordinated Universal Time)



IR38X43X30-XL
Inner ring
Inner ring IR..-XL, cylindrical
Replaces
IR38X43X30
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d | 38 mm | Bore diameter |
F | 43 mm | Raceway diameter inner ring |
B | 30 mm | Width |
0 mm | Raceway diameter upper tolerance | |
-0,009 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 73,2 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

