Select a different country or region to see content for your location.
United States
00:51:10 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 22 mm | Bore diameter |
B | 20,5 mm | Width |
0 mm | Raceway diameter upper tolerance | |
-0,012 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 36 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |


Recently viewed products

Wait to see recently viewed products