Select a different country or region to see content for your location.
United States
22:48:51 GMT+0000 (Coordinated Universal Time)



IR12X16X12-IS1-XL
Innenring
Innenringe IR..-IS1, feinbearbeitet, mit Schmierbohrung, nach DIN 620
Replaces
IR12X16X12-IS1
Preferred product

Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
F | 16 mm | Raceway diameter inner ring |
B | 12 mm | Width |
-0,004 mm | Raceway diameter upper tolerance | |
-0,018 mm | Raceway diameter lower tolerance | |
rmin | 0,3 mm | Minimum chamfer dimension |
≈m | 8 g | Weight |
Mounting dimensions
1 | Number of lubrication holes |
Downloads:
Your current product variant
Lubrication hole | IS1 | With |
Special features | Without |
Recently viewed products