Select a different country or region to see content for your location.
United States
17:11:45 GMT+0000 (Coordinated Universal Time)


K81132-TV
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers
Preferred product


Main Dimensions & Performance Data
Dc1 | 160 mm | Bore diameter cage |
Dc | 200 mm | Cage outer diameter |
Dw | 12 mm | Rolling element diameter |
Ca | 270.000 N | Basic dynamic load rating, axial |
C0a | 1.050.000 N | Basic static load rating, axial |
Cua | 89.000 N | Fatigue load limit, axial |
nG | 1.600 1/min | Limiting speed |
nϑr | 640 1/min | Reference speed |
≈m | 0,43 kg | Weight |
Mounting dimensions
Eb | 165 mm | Raceway dimension |
Ea | 195 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |