Select a different country or region to see content for your location.
United States
00:42:38 GMT+0000 (Coordinated Universal Time)


K81118-TV
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers
Preferred product


Main Dimensions & Performance Data
Dc1 | 90 mm | Bore diameter cage |
Dc | 120 mm | Cage outer diameter |
Dw | 9 mm | Rolling element diameter |
Ca | 141.000 N | Basic dynamic load rating, axial |
C0a | 465.000 N | Basic static load rating, axial |
Cua | 41.000 N | Fatigue load limit, axial |
nG | 2.750 1/min | Limiting speed |
nϑr | 1.070 1/min | Reference speed |
≈m | 0,144 kg | Weight |
Mounting dimensions
Eb | 93 mm | Raceway dimension |
Ea | 117 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |