Select a different country or region to see content for your location.
United States
08:19:32 GMT+0000 (Coordinated Universal Time)


K81112-TV
Axial-Lagerrollenkranz
Axial-Zylinderrollenkranz K811, einseitig wirkend, mit Axiallagerscheiben kombinierbar
Preferred product


Main Dimensions & Performance Data
Dc1 | 60 mm | Bore diameter cage |
Dc | 85 mm | Cage outer diameter |
Dw | 7,5 mm | Rolling element diameter |
Ca | 103.000 N | Basic dynamic load rating, axial |
C0a | 315.000 N | Basic static load rating, axial |
Cua | 32.500 N | Fatigue load limit, axial |
nG | 3.950 1/min | Limiting speed |
nϑr | 1.360 1/min | Reference speed |
≈m | 78,23 g | Weight |
Mounting dimensions
Eb | 62 mm | Raceway dimension |
Ea | 82 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |