Select a different country or region to see content for your location.
United States
03:37:44 GMT+0000 (Coordinated Universal Time)


K81106-TV
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers
Preferred product
Frequently bought together


Main Dimensions & Performance Data
Dc1 | 30 mm | Bore diameter cage |
Dc | 47 mm | Cage outer diameter |
Dw | 5 mm | Rolling element diameter |
Ca | 35.500 N | Basic dynamic load rating, axial |
C0a | 86.000 N | Basic static load rating, axial |
Cua | 8.200 N | Fatigue load limit, axial |
nG | 7.500 1/min | Limiting speed |
nϑr | 3.050 1/min | Reference speed |
≈m | 15,7 g | Weight |
Mounting dimensions
Eb | 31 mm | Raceway dimension |
Ea | 46 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Tolerance class | 0-8 | Roller Sorting 0-8 |
Characteristics
Operating conditions for bearing K81106-TV-A/0-8
In work for K81106-TV-A/0-8
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

