Select a different country or region to see content for your location.
United States
02:09:38 GMT+0000 (Coordinated Universal Time)


K81103-TV
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers
Preferred product
Product information


Main Dimensions & Performance Data
Dc1 | 17 mm | Bore diameter cage |
Dc | 30 mm | Cage outer diameter |
Dw | 3,5 mm | Rolling element diameter |
Ca | 16.000 N | Basic dynamic load rating, axial |
C0a | 33.500 N | Basic static load rating, axial |
Cua | 4.700 N | Fatigue load limit, axial |
nG | 12.800 1/min | Limiting speed |
nϑr | 5.800 1/min | Reference speed |
≈m | 4,598 g | Weight |
Mounting dimensions
Eb | 18 mm | Raceway dimension |
Ea | 29 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |