Select a different country or region to see content for your location.
United States
10:16:41 GMT+0000 (Coordinated Universal Time)


89336-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 893..-M, two-row
Frequently bought together


Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 300 mm | Outside diameter |
T | 73 mm | Height |
Ca | 1.260.000 N | Basic dynamic load rating, axial |
C0a | 5.100.000 N | Basic static load rating, axial |
Cua | 465.000 N | Fatigue load limit, axial |
nG | 1.200 1/min | Limiting speed |
nϑr | 405 1/min | Reference speed |
≈m | 23,52 kg | Weight |
Dimensions
D1 | 184 mm | Bore diameter housing washer |
d1 | 300 mm | Rip diameter shaft washer |
B | 73 mm | Width |
rmin | 3 mm | Minimum chamfer dimension |
Dc1 | 180 mm | Cage bore diameter |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89336-M | Axial roller and cage assembly | |
GS89336 | Housing Washer | |
WS89336 | Shaft washer |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch