Select a different country or region to see content for your location.
United States
22:07:00 GMT+0000 (Coordinated Universal Time)


89322-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 893..-M, two-row
Replaces
893 22 M
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 190 mm | Outside diameter |
T | 48 mm | Height |
Ca | 510.000 N | Basic dynamic load rating, axial |
C0a | 1.870.000 N | Basic static load rating, axial |
Cua | 181.000 N | Fatigue load limit, axial |
nG | 1.920 1/min | Limiting speed |
nϑr | 790 1/min | Reference speed |
≈m | 6,305 kg | Weight |
Mounting dimensions
da | 186 mm | Minimum diameter shaft shoulder |
Da | 120 mm | Maximum diameter of housing shoulder |
ra | 2 mm | Recess radius |
Dimensions
D1 | 113 mm | Bore diameter housing washer |
d1 | 190 mm | Rip diameter shaft washer |
B | 48 mm | Width |
rmin | 2 mm | Minimum chamfer dimension |
Dc1 | 110 mm | Cage bore diameter |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89322-M | Axial roller and cage assembly | |
GS89322 | Housing Washer | |
WS89322 | Shaft washer |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch