Select a different country or region to see content for your location.
United States
15:10:13 GMT+0000 (Coordinated Universal Time)


87413-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 874..-M, multi-row
Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 34 mm | Width |
Ca | 300.000 N | Basic dynamic load rating, axial |
C0a | 1.140.000 N | Basic static load rating, axial |
nG | 2.800 1/min | Limiting speed |
nϑr | 1.000 1/min | Reference speed |
≈m | 2,822 kg | Weight |
Mounting dimensions
da min | 137 mm | Minimum diameter shaft shoulder |
Da max | 72 mm | Maximum diameter of housing shoulder |
Dimensions
D1 | 68 mm | Bore diameter housing washer |
d1 | 140 mm | Rip diameter shaft washer |
rmin | 2 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K87413-M | Axial roller and cage assembly | |
GS87413 | Housing Washer | |
WS87413 | Shaft washer |
Downloads:
Your current product variant
Cage | M | Brass Cage |