Select a different country or region to see content for your location.
United States
18:00:57 GMT+0000 (Coordinated Universal Time)


81260-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 812..-M, single row
Replaces
812 60 M
Preferred product


Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
T | 95 mm | Height |
Ca | 1.940.000 N | Basic dynamic load rating, axial |
C0a | 7.300.000 N | Basic static load rating, axial |
Cua | 630.000 N | Fatigue load limit, axial |
nG | 800 1/min | Limiting speed |
nϑr | 265 1/min | Reference speed |
D | 420 mm | Outside diameter |
≈m | 44,1 kg | Weight |
Mounting dimensions
da min | 413 mm | Minimum diameter shaft shoulder |
Da max | 328 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
D1 | 304 mm | Bore diameter housing washer |
d1 | 415 mm | Rip diameter shaft washer |
rmin | 3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81260-M | Axial roller and cage assembly | |
GS81260 | Housing Washer | |
WS81260 | Shaft washer | |
LS75100 | Track Washer |
Operating conditions for bearing 81260-M
In work for 81260-M
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products