Select a different country or region to see content for your location.
United States
23:49:18 GMT+0000 (Coordinated Universal Time)


81220-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 874, single direction, comprising K874, GS, WS
Replaces
812 20 TN
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
T | 38 mm | Height |
Ca | 340.000 N | Basic dynamic load rating, axial |
C0a | 1.080.000 N | Basic static load rating, axial |
Cua | 113.000 N | Fatigue load limit, axial |
nG | 2.300 1/min | Limiting speed |
nϑr | 840 1/min | Reference speed |
D | 150 mm | Outside diameter |
≈m | 2,219 kg | Weight |
Mounting dimensions
da min | 142 mm | Minimum diameter shaft shoulder |
Da max | 107 mm | Maximum diameter of housing shoulder |
ra max | 1,1 mm | Maximum recess radius |
Dimensions
D1 | 103 mm | Bore diameter housing washer |
d1 | 150 mm | Rip diameter shaft washer |
rmin | 1,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81220-TV | Axial roller and cage assembly | |
GS81220 | Housing Washer | |
WS81220 | Shaft washer | |
LS7095 | Track Washer |
Operating conditions for bearing 81220-TV
In work for 81220-TV
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


