Select a different country or region to see content for your location.
United States
16:30:35 GMT+0000 (Coordinated Universal Time)


81168-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 811..-M, single row
Replaces
811 68 M


Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
T | 64 mm | Height |
Ca | 1.130.000 N | Basic dynamic load rating, axial |
C0a | 5.000.000 N | Basic static load rating, axial |
Cua | 410.000 N | Fatigue load limit, axial |
nG | 760 1/min | Limiting speed |
nϑr | 265 1/min | Reference speed |
D | 420 mm | Outside diameter |
≈m | 22,45 kg | Weight |
Mounting dimensions
da min | 414 mm | Minimum diameter shaft shoulder |
Da max | 354 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
D1 | 344 mm | Bore diameter housing washer |
d1 | 416 mm | Rip diameter shaft washer |
rmin | 2 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81168-M | Axial roller and cage assembly | |
GS81168 | Housing Washer | |
WS81168 | Shaft washer |