Select a different country or region to see content for your location.
United States
09:21:04 GMT+0000 (Coordinated Universal Time)



29376-E1-XL-MB
Axial spherical roller bearing
Axial spherical roller bearing 293..-E1-XL-MB, with flanging ring
Replaces
29376-E1-MB
Preferred product


Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
D | 600 mm | Outside diameter |
T | 132 mm | Section height |
Ca | 4.500.000 N | Basic dynamic load rating, axial |
C0a | 15.400.000 N | Basic static load rating, axial |
Cua | 1.650.000 N | Fatigue load limit, axial |
nG | 1.030 1/min | Limiting speed |
nϑr | 530 1/min | Reference speed |
≈m | 135,8 kg | Weight |
Mounting dimensions
da min | 485 mm | Minimum diameter shaft shoulder |
Da max | 538 mm | Maximum diameter of housing shoulder |
Db min | 612 mm | Minimum bore diameter housing |
db max | 404 mm | Maximum distance sleeve |
ra max | 5 mm | Maximum recess radius |
Dimensions
D1 | 477 mm | Bore diameter housing washer |
d1 | 555 mm | Rip diameter shaft washer |
rmin | 6 mm | Minimum chamfer dimension |
T1 | 63,5 mm | Height of the housing washer |
T2 | 48 mm | Height of shaft washer |
T3 | 83 mm | Height of the shaft washer |
T4 | 127 mm | Height of shaft washer, inc. lip ring |
A | 216 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch