Select a different country or region to see content for your location.
United States
05:07:32 GMT+0000 (Coordinated Universal Time)


HC6310-2Z-L038-C3
Deep groove ball bearing
Deep groove ball bearing HC63..-2Z, Hybrid bearing, single row, shields, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 27 mm | Width |
Cr | 68.000 N | Basic dynamic load rating, radial |
C0r | 37.000 N | Basic static load rating, radial |
Cur | 1.940 N | Fatigue load limit, radial |
nG | 9.700 1/min | Limiting speed |
nϑr | 8.400 1/min | Reference speed |
≈m | 1,12 kg | Weight |
Mounting dimensions
da min | 61 mm | Minimum diameter shaft shoulder |
Da max | 99 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 91,83 mm | Shoulder diameter outer ring |
D2 | 95,1 mm | Caliber diameter outer ring |
d1 | 68 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 12,7 | Calculation factor |
Your current product variant
Material Bearing | HC | Hybrid bearing, rolling elements ceramic, bearing rings made of steel |
Sealing | 2Z | Non-contact shield on both sides |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | L038 | Grease (L038/customer specific) |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Bore type | Z | Cylindrical |
Characteristics


All
English

2024-05-15 | Technische Produktinformation | TPI 206 | Englisch
Current-Insulating Bearings

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2011-02-17 | Datenblatt | RFB 17 | Englisch
Hybrid deep groove ball bearings in spreader rolls

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products