Select a different country or region to see content for your location.
United States
22:42:47 GMT+0000 (Coordinated Universal Time)


6319-2Z-L069-C3
Deep groove ball bearing
Deep groove ball bearing 63..-2Z, single row, shields, steel sheet metal cage
Frequently bought together


Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 45 mm | Width |
Cr | 154.000 N | Basic dynamic load rating, radial |
C0r | 113.000 N | Basic static load rating, radial |
Cur | 6.600 N | Fatigue load limit, radial |
nG | 3.900 1/min | Limiting speed |
nϑr | 4.950 1/min | Reference speed |
≈m | 6,2 kg | Weight |
Mounting dimensions
da min | 109 mm | Minimum diameter shaft shoulder |
Da max | 186 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 166,88 mm | Shoulder diameter outer ring |
D2 | 170,36 mm | Caliber diameter outer ring |
d1 | 128,7 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13,8 | Calculation factor |
Operating conditions for bearing 6319-2Z
In work for 6319-2Z
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch