Select a different country or region to see content for your location.
United States
20:00:03 GMT+0000 (Coordinated Universal Time)


6316-J20C
Deep groove ball bearing
Deep groove ball bearing 63..-J20C, single row, steel sheet metal cage, ceramic coated
Frequently bought together


Main Dimensions & Performance Data
| d | 80 mm | Bore diameter |
| D | 170 mm | Outside diameter |
| B | 39 mm | Width |
| Cr | 131.000 N | Basic dynamic load rating, radial |
| C0r | 87.000 N | Basic static load rating, radial |
| Cur | 5.400 N | Fatigue load limit, radial |
| nG | 5.400 1/min | Limiting speed |
| nϑr | 5.500 1/min | Reference speed |
| ≈m | 3,75 kg | Weight |
Mounting dimensions
| da min | 92 mm | Minimum diameter shaft shoulder |
| Da max | 158 mm | Maximum diameter of housing shoulder |
| ra max | 2,1 mm | Maximum fillet radius |
Dimensions
| rmin | 2,1 mm | Minimum chamfer dimension |
| D1 | 141,92 mm | Shoulder diameter outer ring |
| d1 | 108,2 mm | Shoulder diameter inner ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 150 °C | Operating temperature max. |
Calculation factors
| f0 | 13,3 | Calculation factor |
Operating conditions for bearing 6316-J20C
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


