Select a different country or region to see content for your location.
United States
16:57:00 GMT+0000 (Coordinated Universal Time)


6303-RSR
Deep groove ball bearing
Deep groove ball bearing 63..-RSR, single row, seal, steel sheet metal cage


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 14 mm | Width |
Cr | 14.400 N | Basic dynamic load rating, radial |
C0r | 6.500 N | Basic static load rating, radial |
Cur | 435 N | Fatigue load limit, radial |
nG | 10.200 1/min | Limiting speed |
≈m | 110 g | Weight |
Mounting dimensions
da min | 22,6 mm | Minimum diameter shaft shoulder |
Da max | 41,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 37,87 mm | Shoulder diameter outer ring |
D2 | 39,28 mm | Caliber diameter outer ring |
d1 | 26,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 12,2 | Calculation factor |