Select a different country or region to see content for your location.
United States
07:00:00 GMT+0000 (Coordinated Universal Time)


63007-A-2RSR
Deep groove ball bearing
Deep groove ball bearing 630..-A-2RSR, single row, seals, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 20 mm | Width |
Cr | 15.980 N | Basic dynamic load rating, radial |
C0r | 10.280 N | Basic static load rating, radial |
Cur | 690 N | Fatigue load limit, radial |
nG | 6.100 1/min | Limiting speed |
≈m | 0,212 kg | Weight |
Mounting dimensions
da min | 39,6 mm | Minimum diameter shaft shoulder |
Da max | 57,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 53,63 mm | Shoulder diameter outer ring |
D2 | 56,03 mm | Caliber diameter outer ring |
d1 | 43,5 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,9 | Calculation factor |