Select a different country or region to see content for your location.
United States
23:38:45 GMT+0000 (Coordinated Universal Time)


6252-M
Deep groove ball bearing
Deep groove ball bearing 62..-M, single row, solid brass cage
Replaces
6252M


Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 480 mm | Outside diameter |
B | 80 mm | Breite |
Cr | 410.000 N | Basic dynamic load rating, radial |
C0r | 560.000 N | Basic static load rating, radial |
Cur | 19.700 N | Fatigue load limit, radial |
nG | 2.370 1/min | Limiting speed |
nϑr | 1.820 1/min | Reference speed |
≈m | 68,4 kg | Weight |
Mounting dimensions
da min | 280 mm | Minimum diameter shaft shoulder |
Da max | 460 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum fillet radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 402,35 mm | Shoulder diameter outer ring |
d1 | 337,25 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,1 | Calculation factor |
Recently viewed products