Select a different country or region to see content for your location.
United States
18:48:02 GMT+0000 (Coordinated Universal Time)


6240-M-C4
Deep groove ball bearing
Deep groove ball bearing 62..-M, single row, solid brass cage
Replaces
6240M.C4
Product information


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 58 mm | Width |
Cr | 270.000 N | Basic dynamic load rating, radial |
C0r | 310.000 N | Basic static load rating, radial |
Cur | 12.800 N | Fatigue load limit, radial |
nG | 3.200 1/min | Limiting speed |
nϑr | 2.430 1/min | Reference speed |
≈m | 27 kg | Weight |
Mounting dimensions
da min | 217 mm | Minimum diameter shaft shoulder |
Da max | 343 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 306,45 mm | Shoulder diameter outer ring |
d1 | 254,9 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,2 | Calculation factor |