Select a different country or region to see content for your location.
United States
17:29:25 GMT+0000 (Coordinated Universal Time)


6234-M
Deep groove ball bearing
Deep groove ball bearing 62..-M, single row, solid brass cage
Replaces
6234M
Preferred product


Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 310 mm | Outside diameter |
B | 52 mm | Width |
Cr | 225.000 N | Basic dynamic load rating, radial |
C0r | 224.000 N | Basic static load rating, radial |
Cur | 9.600 N | Fatigue load limit, radial |
nG | 3.800 1/min | Limiting speed |
nϑr | 2.950 1/min | Reference speed |
≈m | 18,096 kg | Weight |
Mounting dimensions
da min | 187 mm | Minimum diameter shaft shoulder |
Da max | 293 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 260,85 mm | Shoulder diameter outer ring |
d1 | 219,04 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 15,3 | Calculation factor |
Your current product variant
Sealing | Without | Not sealed |
Cage | M | Solid brass cage, rolling element guided |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics
Operating conditions for bearing 6234-M
In work for 6234-M
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products