Select a different country or region to see content for your location.
United States
02:40:34 GMT+0000 (Coordinated Universal Time)


619/750-MA-C3
Deep groove ball bearing
Rillenkugellager 619..-MA, einreihig, Massivkäfig Messing
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 750 mm | Bore diameter |
D | 1.000 mm | Outside diameter |
B | 112 mm | Width |
Cr | 730.000 N | Basic dynamic load rating, radial |
C0r | 1.670.000 N | Basic static load rating, radial |
Cur | 33.500 N | Fatigue load limit, radial |
nG | 1.020 1/min | Limiting speed |
nϑr | 690 1/min | Reference speed |
≈m | 244 kg | Weight |
Mounting dimensions
da min | 773 mm | Minimum diameter shaft shoulder |
Da max | 977 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum fillet radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 921,1 mm | Shoulder diameter outer ring |
d1 | 833,15 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,3 | Calculation factor |
Downloads:
Your current product variant
Dichtung | Ohne | Nicht gedichtet |
Käfig | MA | Massivkäfig aus Messing, Führung am Außenring |
Toleranzklasse | PN | Normal (PN) |
Maß-/Wärmestabilisierung | S1 | Ringe maßstabililisiert bis 200° |
Fett | Ohne | Lager nicht befettet |
Radialluft | C3 (Gruppe 3) | Lagerluft größer als CN |
Bohrungsausführung | Z | Zylindrisch |
Characteristics