Select a different country or region to see content for your location.
United States
01:08:34 GMT+0000 (Coordinated Universal Time)


6008-2RSR-L038
Deep groove ball bearing
Deep groove ball bearing 60..-2RSR, single row, seals, steel sheet metal cage
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 68 mm | Outside diameter |
B | 15 mm | Width |
Cr | 17.800 N | Basic dynamic load rating, radial |
C0r | 11.500 N | Basic static load rating, radial |
Cur | 600 N | Fatigue load limit, radial |
nG | 5.400 1/min | Limiting speed |
≈m | 0,2 kg | Weight |
Mounting dimensions
da min | 44,6 mm | Minimum diameter shaft shoulder |
Da max | 63,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 59,06 mm | Shoulder diameter outer ring |
D2 | 61,56 mm | Caliber diameter outer ring |
d1 | 49,3 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 15,2 | Calculation factor |
Operating conditions for bearing 6008-2RSR
In work for 6008-2RSR
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


