Select a different country or region to see content for your location.
United States
13:20:31 GMT+0000 (Coordinated Universal Time)


60/500-M-C3
Deep groove ball bearing
Deep groove ball bearing 60..-M, single row, solid brass cage
Replaces
60/500M.C3


Main Dimensions & Performance Data
d | 500 mm | Bore diameter |
D | 720 mm | Outside diameter |
B | 100 mm | Width |
Cr | 610.000 N | Basic dynamic load rating, radial |
C0r | 1.150.000 N | Basic static load rating, radial |
Cur | 28.500 N | Fatigue load limit, radial |
nG | 1.440 1/min | Limiting speed |
nϑr | 1.070 1/min | Reference speed |
≈m | 130 kg | Weight |
Mounting dimensions
da min | 523 mm | Minimum diameter shaft shoulder |
Da max | 697 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum fillet radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 659 mm | Shoulder diameter outer ring |
d1 | 574,85 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,2 | Calculation factor |