Select a different country or region to see content for your location.
United States
10:33:30 GMT+0000 (Coordinated Universal Time)


16048-MA
Deep groove ball bearing
Deep groove ball bearing 160..-MA, single row, solid brass cage
Replaces
16048MA
Preferred product


Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 37 mm | Width |
Cr | 203.000 N | Basic dynamic load rating, radial |
C0r | 255.000 N | Basic static load rating, radial |
Cur | 8.700 N | Fatigue load limit, radial |
nG | 3.200 1/min | Limiting speed |
nϑr | 2.100 1/min | Reference speed |
≈m | 14,321 kg | Weight |
Mounting dimensions
da min | 250,2 mm | Minimum diameter shaft shoulder |
Da max | 349,8 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 318,4 mm | Shoulder diameter outer ring |
d1 | 283,05 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,4 | Calculation factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch