Select a different country or region to see content for your location.
United States
14:07:37 GMT+0000 (Coordinated Universal Time)


16034-M-C3
Deep groove ball bearing
Deep groove ball bearing 160..-M, single row, solid brass cage
Replaces
16034M.C3
Product information


Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 260 mm | Outside diameter |
B | 28 mm | Width |
Cr | 131.000 N | Basic dynamic load rating, radial |
C0r | 136.000 N | Basic static load rating, radial |
Cur | 5.600 N | Fatigue load limit, radial |
nG | 4.550 1/min | Limiting speed |
nϑr | 2.850 1/min | Reference speed |
≈m | 5,77 kg | Weight |
Mounting dimensions
da min | 177 mm | Minimum diameter shaft shoulder |
Da max | 253 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 228,6 mm | Shoulder diameter outer ring |
d1 | 202,28 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 16,5 | Calculation factor |
Downloads:
Your current product variant
Sealing | Without | Not sealed |
Cage | M | Solid brass cage, rolling element guided |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Bore type | Z | Cylindrical |
Characteristics