Select a different country or region to see content for your location.
United States
03:37:36 GMT+0000 (Coordinated Universal Time)


54311
Axial deep groove ball bearing
Axial deep groove ball bearing 543, double direction, with spherical housing washer, steel sheet metal cage
Frequently bought together




Main Dimensions & Performance Data
d | 45 mm | Inner diameter shaft washer |
D | 105 mm | Outer diameter housing washer |
T2 | 72,6 mm | Height |
Ca | 102.000 N | Basic dynamic load rating, axial |
C0a | 207.000 N | Basic static load rating, axial |
Cua | 9.500 N | Fatigue load limit, axial |
nG | 3.200 1/min | Limiting speed |
nϑr | 5.700 1/min | Reference speed |
≈m | 2,53 kg | Weight |
Mounting dimensions
da max | 55 mm | Maximum diameter shaft shoulder |
Da max | 80 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 0,6 mm | Maximum filled radius |
Dimensions
D1 | 57 mm | Inner diameter housing washer |
B | 15 mm | Height shaft washer |
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
R | 80 mm | Radius spherical housing washer |
A | 25,5 mm | Distance of the center point |
T3 | 78 mm | Height with seat washer |
D2 | 80 mm | Bore diameter seat washer |
D3 | 110 mm | Outside diameter seat washer |
C | 11,5 mm | Height seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,26 | Minimum load factor |
Additional information
U311 | Seat washer |
Operating conditions for bearing 54311
In work for 54311
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

