Select a different country or region to see content for your location.
United States
02:35:12 GMT+0000 (Coordinated Universal Time)


52222
Axial deep groove ball bearing
Axial deep groove ball bearing 522, double direction, steel sheet metal cage


Main Dimensions & Performance Data
d | 95 mm | Inner diameter shaft washer |
D | 160 mm | Outer diameter housing washer |
T2 | 67 mm | Height |
Ca | 126.000 N | Basic dynamic load rating, axial |
C0a | 365.000 N | Basic static load rating, axial |
Cua | 14.400 N | Fatigue load limit, axial |
nG | 2.650 1/min | Limiting speed |
nϑr | 3.250 1/min | Reference speed |
≈m | 4,216 kg | Weight |
Mounting dimensions
da max | 110 mm | Maximum diameter shaft shoulder |
Da max | 130 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum filled radius |
ra1 max | 1 mm | Maximum filled radius |
Dimensions
D1 | 113 mm | Inner diameter housing washer |
B | 15 mm | Height shaft washer |
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
A | 0,83 | Minimum load factor |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products